The 6 fiber indoor/outdoor armored central tube cable is OS2, Plenum (OFCP) rated and features 250µm fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | Singlemode |
Number of Fibers | 6 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Plenum |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498300446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Panduit ® Opti-Core ® Gel-Free Indoor/Outdoor Interlocking Armored Cable, Americas: FBDS39 | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FSGR906Y | English | |
Installation Documents | Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080 | English | |
Installation Documents | Cable Preparation Best Practices for Fiber Optic Indoor/Outdoor Stranded Loose Tube Cable FS083 | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Press Releases | Press Release - Armor PR webb | English |