FSKP636

Indoor/Outdoor Tight Buffered Cable

62.5um OM1 36 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

OM1

Number of Fibers

36

Flammability Rating

Plenum (OFNP)

Part Features

This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,280

Packaging Details

UPC

07498384039

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

27.6208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Part Drawings

36, 48, 72 and 96 fiber I/O cable w/ 900um buffered fibers

US English

Data Sheets

Opti-Core I/O All Dielectric cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG

US English

Part Drawings

36 Fiber I/O Armored Cable w/900um Buffered Fibers: M02055JL-DC

US English

Related Products