FSKP996

Indoor/Outdoor Tight Buffered Cable

9um OS2 96 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

9um Singlemode OS2

Number of Fibers

96

Flammability Rating

Plenum (OFNP)

Part Features

This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,280

Packaging Details

UPC

07498384072

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

46.1372

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

96 Fiber I/O Armored Cable w/900um Buffered Fibers: M02055JP-DC

US English

Data Sheets

Opti-Core I/O All Dielectric cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG

US English

Part Drawings

36, 48, 72 and 96 fiber I/O cable w/ 900um buffered fibers

US English

Related Products