The 12 fiber indoor/outdoor tight buffered cable is OM1, Riser (OFNR) rated and features 900 buffered fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM1 |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498383927 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.4965 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core I/O All Dielectric Cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | 12, 24 Fiber I/O Cable w/900um Buffered Fibers: M02055JF-DC | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |