globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

62.5um OM1 144 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Indoor/Outdoor Fiber Optic Cable
Environment Indoor/Outdoor
Fiber Type OM1
Number of Fibers 144
Flammability Rating Riser
Cable Color Black
Sub Brand Opti-Core®
Part Features This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF>

Packaging Detail

UPC 07498384091
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 80.9839
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}