62.5um OM1 24 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM1 |
Number of Fibers | 24 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498384772 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.1332 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core I/O All Dielectric Cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG | English | |
Part Drawings | 12, 24 Fiber I/O Cable w/900um Buffered Fibers: M02055JF-DC | English | |
Part Drawings | MULTIMODE 62.5/125um OPTI-CORE 24 FIBER SIDE BY SIDE DISTRIBUTION CABLE W/900um TIGHT BUFFER | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |