FSLR936

Indoor/Outdoor Tight Buffered Cable w/Interlocking Armor

9um OS2 36 Fiber Indoor-Outdoor Armored Tight Buffer Cable, Riser (OFCR), 900um Buffered Fibers

Specifications

Fiber Type

OS2

Number of Fibers

36

Flammability Rating

Riser (OFCR)

Part Features

These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors.

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,281

Packaging Details

UPC

07498384397

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

80.9839

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

36-Fiber I/O with 900um buffered fibers: M02055HZ-DC

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor Armored Cable with Tight Buffered Fibers - Americas

US English

Related Products