globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

50um OM2 48 Fiber Indoor-Outdoor Armored Stranded Cable, Plenum (OFCP), 250um Fibers

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Indoor/Outdoor Fiber Optic Cable
Environment Indoor/Outdoor
Armor or Non-Armor Armored
Fiber Type OM2
Number of Fibers 48
Flammability Rating Plenum
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498378822
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0000
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}