globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 144 fiber indoor/outdoor armored stranded cable is OS2, Plenum (OFCP) rated and features 250µm fibers.

Specifications

Note See Spec Sheet for Supporting Technical Information
Product Type Bulk Fiber Optic Cable
Region Americas
Environment Indoor/Outdoor
Armor or Non-Armor Armored
Fiber Type Singlemode
Number of Fibers 144
Buffered, Loose Tube or Ribbon 250um Loose Tube
Flammability Rating Plenum
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498378770
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 13.5000
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}