62.5um OM1 96 Fiber Indoor-Outdoor Armored Stranded Cable, Riser (OFCR), 250um Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | OM1 |
Number of Fibers | 96 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498305045 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 13.5000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Panduit ® Opti-Core ® Gel-Free Indoor/Outdoor Interlocking Armored Cable, Americas: FBDS39 | English | |
Part Drawings | Part Drawings - PDF - FSMR996Y | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |