FLWNX12Y

Outside Plant Armored Cable

50um OM3 12 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

12

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498363634

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core Gel-filled Armored OSP-Asia Pacific: FBDS07--WW-ENG

US English

Part Drawings

Outside Plant Cable Single Armor Single Jacket: M02055JS-DC

US English

Related Products