FOTNZ12

Outside Plant Armored Cable

50um OM4 12 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

12

Flammability Rating

Non-rated

Fiber Cable Type

Outside Plant Stranded Tube

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

3,280

Packaging Details

UPC

07498320703

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Outside Plant unarmored cable: M02055DC-6-48/01B

US English

Catalog Cut Sheets

FOTNZ06 Product Page

US English

Product Bulletins

Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33

US English

Related Products