FOWNZ12

Outside Plant Armored Cable

50um OM4 12 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

12

Flammability Rating

Non-rated

Fiber Cable Type

Outside Plant Stranded Tube, Single Armor/Single Jacket (Corrugated Steel Tape)

Part Features

Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

3,280

Packaging Details

UPC

07498320664

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Outside Plant single armor-single jacket cable: M02055DA-DC-6-48/00C

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalog Cut Sheets

FOWNZ06 Product Page

US English

Product Bulletins

Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33

US English

Related Products