FPQN904B

Outside Plant Armored Cable

Fiber Outside Plant Stranded Tube, Single Armor/Double Jacket (Corrugated Steel Tape) Cable, 9um Singlemode OS2 4 Fibers

Specifications

Fiber Type

9um Singlemode OS2

Flammability Rating

Non-rated

Fiber Count

4

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385266

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

32.8757

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Stranded Single Armor Double Jacket (SADJ): M02432CS-DC

US English

Data Sheets

Opti-Core Gel-filled Single Armor Double Jacket OSP EMEA: FBDS12--WW-UKE

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products