FPSN604

Outside Plant Armored Cable

62.5um OM1 4 Fibre Outside Plant Armored (Single Armor, Single Jacket), EuroClass Fca, 250um Fibres

Specifications

Fiber Type

62.5um Multimode OM1

Number of Fibers

4

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384924

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

13.0348

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Single Armor Single Jacket (SASJ) Central Tube: M02432CT-DS

US English

Data Sheets

Opti-Core Gel-filled SASJ Oustide Plant Cable EMEA: FBDS14--WW-UKE

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Related Products