FQSNX06

Outside Plant All-Dielectric Cable

50um OM3 6 Fibre Outside Plant Armored (Single Armor, Single Jacket), EuroClass Fca, 250um Fibres

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

6

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385135

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

13.0348

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Single Armor Single Jacket (SASJ) Central Tube: M02432CT-DS

US English

Data Sheets

Opti-Core Gel-filled SASJ Outside Plant Cable EMEA: FBDS14--WW-UKE

US English

Related Products