FSTN612

Outside Plant All-Dielectric Cable

Fiber Outside Plant Stranded Tube Cable, 62.5um Multimode OM1 12 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Flammability Rating

Non-rated

Fiber Count

12

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,280

Packaging Details

UPC

07498381289

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6875

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Press Releases

OPTI-CORE Gel-Free Outside Plant Cable Provides Superior Durability

US English

Catalog Cut Sheets

FOTNZ06 Product Page

US English

Part Drawings

Opti-Core Gel-Free Outside Plant All-Dielectric Cable (Americas) - 02055-168

US English

Installation Documents

Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080

US English

Installation Documents

Buried Cable Installation Best Practices: FS079

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Installation Documents

Opti-Core Outside Plant ROL Cable Best Practices: FS077

US English

Installation Documents

Aerial Cable Installation Best Practices: FS078

US English

Product Bulletins

Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Installation Documents

Underground Cable Installation Best Practices: FS081

US English

Related Products