62.5um OM1 72 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers
Product Type | Outside Plant All-Dielectric Cable |
Environment | Outdoor |
Fiber Type | OM1 |
Number of Fibers | 72 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498386216 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.9493 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Gel-Filled All Dielectric Outside Plant Cable - Asia Pacific Data Sheet FBDS08 | English | |
Part Drawings | 36, 48, 72 Fiber Outside Plant Unarmored: M02055JY-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |