62.5um OM1 24 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers
Product Type | Outside Plant Armored Cable |
Environment | Outdoor |
Fiber Type | OM1 |
Number of Fibers | 24 |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use. |
UPC | 07498386101 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.7349 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core Gel-filled Armored OSP-Asia Pacific: FBDS07--WW-ENG | English | |
Part Drawings | Outside Plant Cable Single Armor Single Jacket: M02055JS-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |