50um OM4 96 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Outdoor |
Fiber Type | OM4 |
Number of Fibers | 96 |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket |
UPC | 07498320673 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 22.5625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Outside Plant Cable, Armored and Unarmored - Americas Specification Sheet FBDS35--WW-ENG | English | |
Specification Sheets | Cable de Fibra Óptica Libre de Gel para Planta Externa Opti-Core® Hoja de Especificaciones FBDS35--WW-SPA | Spanish (Español) | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |