The 144 fibre outside plant armored (single armor, double jacket) cable is OS2, EuroClass Fca and features 250µm fibres.
Note | See Specification Sheet for technical details |
Product Type | Bulk Fiber Optic Cable |
Region | EMEA |
Environment | Outside Plant |
Armor or Non-Armor | Armored |
Fiber Type | Singlemode |
Number of Fibers | 144 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use. |
UPC | 07498385295 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 68.3454 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core™ Gel-Filled Single Armour Double Jacket Outside Plant Cable - EMEA Specification Sheet FBSP210--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |