globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

50um OM2 6 Fibre Outside Plant Armored (Single Armor, Single Jacket), EuroClass Fca, 250um Fibres

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Outside Plant Armored Cable
Environment Outdoor
Fiber Type OM2
Number of Fibers 6
Cable Color Black
Sub Brand Opti-Core®
Part Features Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

Packaging Detail

UPC 07498385126
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 13.0348
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}