50um OM2 24 Fibre Outside Plant Non-Armored, EuroClass Fca, 250um Fibres
Product Type | Outside Plant All-Dielectric Cable |
Environment | Outdoor |
Fiber Type | OM2 |
Number of Fibers | 24 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498385187 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 18.2366 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Gel-Filled All Dielectric Stranded Tube Outside Plant Cable - EMEA FBDS11--WW-UK Data Sheet | UK English | |
Part Drawings | Stranded OSP Cable: M02432CV-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |