50um OM3 4 Fibre Outside Plant Armored (Single Armor, Double Jacket), EuroClass Fca, 250um Fibres
Product Type | Outside Plant All-Dielectric Cable |
Environment | Outdoor |
Fiber Type | OM3 |
Number of Fibers | 4 |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use. |
UPC | 07498385245 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 32.8757 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |