BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

50um OM3 24 Fibre Outside Plant Armored (Single Armor, Double Jacket), EuroClass Fca, 250um Fibres

Specifications

Cable Construction Gel-Filled Single Armor Double Jacket Outside Plant Cable
Environment Outdoor
Fiber Type OM3
Number of Fibers 24
Fiber Diameter (µm) 50
Outer Diameter (In.) 0.57
Outer Diameter (mm) 14.5
Bend Radius (In.) 8.26
Bend Radius (mm) 210
Maximum Operating Temperature (°C) 70
Maximum Operating Temperature (°F) 158
Minimum Operating Temperature (°F) -76
Minimum Operating Temperature (°C) -60
Maximum Installation Temperature (°F) 140
Maximum Installation Temperature (°C) 60
Minimum Installation Temperature (°C) -30
Minimum Installation Temperature (°F) -22
Maximum Installation Tension (lb) 404.66
Maximum Installation Tension (N) 1.8
Resistance Properties UV-Resistant
Cable Color Black
Flammability Rating NA
Product Type Outside Plant All-Dielectric Cable
Application Used for LAN and WAN backbones, telecom access lines, fiber to business and fiber to the building drop connections; as well as fiber to the home drop and access connections. With MDPE sheathing, this cable is ideal for outdoor installation. Suitable for ge
Connection Type NA
Standards Met IEC 187 000, IEC 60794-3, IEC 60794-3-10, IEC 60794-3-12, ISO 11801 2nd edition, EN 50 173-1
Sub Brand Opti-Core
Part Features Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.
Pricing Category 1 CB
Pricing Category 2 CB2

Packaging Detail

UPC 07498385249
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 32.8757
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Data Sheets Opti-Core Gel-filled Single Armor Double Jacket OSP EMEA: FBDS12--WW-UKE UK English
Line Cards Fiber Optic Cabling Infrastructure Offering English
Part Drawings 24, 36, 48, 72 Fiber Stranded Single Armor Double Jacket (SADJ): M02432CU-DC English