The 6 fibre outside plant armored (single armor, single jacket) cable is OM4, EuroClass Fca and features 250µm fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Outdoor |
Fiber Type | OM4 |
Number of Fibers | 6 |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use. |
UPC | 07498385151 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 13.0348 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core Gel-filled SASJ Outside Plant Cable EMEA: FBDS14--WW-UKE | UK English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Single Armor Single Jacket (SASJ) Central Tube: M02432CT-DS | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |