FQTNZ08

Outside Plant All-Dielectric Cable

50um OM4 8 Fibre Outside Plant Non-Armored, EuroClass Fca, 250um Fibres

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

8

Flammability Rating

Non-rated

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

18.2366

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Stranded OSP Cable: M02432CV-DC

US English

Data Sheets

Opti-Core Gel-filled All Dielectric Stranded Tube OSP EMEA: FBDS11--WW-UKE

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products