50um OM4 24 Fibre Outside Plant Central Tube, EuroClass Fca, 250um Fibres
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Outdoor |
Fiber Type | OM4 |
Number of Fibers | 24 |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498385087 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.9628 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core Gel-filled All Dielectric Central Tube OSP-EMEA Data Sheet FBDS13-WW-UKE | UK English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |