50um OM2 96 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers
Product Type | Outside Plant All-Dielectric Cable |
Environment | Outdoor |
Fiber Type | OM2 |
Number of Fibers | 96 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498381302 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 77.0255 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33 | English | |
Part Drawings | Part Drawings - PDF - FSTN996 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |