62.5um OM1 36 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers
Product Type | Outside Plant Armored Cable |
Environment | Outdoor |
Fiber Type | OM1 |
Number of Fibers | 36 |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket |
UPC | 07498381325 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.9493 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33 | English | |
Part Drawings | Part Drawings - PDF - FSWN906 | English | |
Installation Documents | Opti-Core Outside Plant ROL Cable Best Practices: FS077 | English | |
Installation Documents | Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080 | English | |
Installation Documents | Underground Cable Installation Best Practices: FS081 | English | |
Installation Documents | Aerial Cable Installation Best Practices FS078 | English | |
Installation Documents | Buried Cable Installation Best Practices FS079 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Press Releases | Press Release - OSP web Press Releaseh | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |