The Mini-Com® Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two LC duplex connectors in one module space and features a Keyed G-Violet fiber adapter along with an international white module and has zirconia split sleeves. Keyed adapters are part of a keyed cabling systems that provides an additional layer of physical security, mating only with matching keyed components.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.83 |
Overall Length (mm) | 46.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | LC Keyed Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Color | Violet |
Module Color | Off White |
Connection Type | LC Duplex |
UPC | 07498319566 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0036 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0359 |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |