The Mini-Com® Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two LC duplex connectors in one module space and features a Keyed L-Light Brown fiber adapter along with an international white module and has zirconia split sleeves. Keyed adapters are part of a keyed cabling systems that provides an additional layer of physical security, mating only with matching keyed components.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Fiber Type | OM1/OM2/OM3/OM4/OM4+/OS2 |
Material | Zirconia Ceramic |
Standards Met | Exceed TIA/EIA-568-B.3 requirements. RoHS Compliant |
Product Type | LC Keyed Adapter Module |
Application | Design of secure, modular, end-to-end connectivity for communication and computing elements from the data center to the workstation. |
Color | Brown |
Module Color | Off White |
Connection Type | Keyed LC |
UPC | 07498319786 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |