The Mini-Com® Multimode Simplex SC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two SC connectors in one module space and features an aqua SC simplex fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Simplex |
Fiber Type | OM4 |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.93 |
Overall Length (mm) | 49 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant adapters, Exceed TIA/EIA-568-B.3 requirements. RoHS Compliant, TIA/EIA-568-B.3 requirements |
Product Type | SC Adapter Module |
Application | SC adapters provide a robust solution for LANs, public networks, storage area networks and fiber-to-the-desk applications. SC adapters can also be mounted in high-density applications within Opticom® QuickNet™ Pre-Terminated MTP* Cassettes and Fiber Enclosures, and Opticom® Fiber Adapter Panels (FAPs) and Enclosures. |
Color | Aqua |
Module Color | Black |
Connection Type | SC |
Part Features | Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves |
UPC | 07498337620 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0368 |
Specification Sheets | SC Fiber Optic Adapters Specification Sheet FBSP121--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - CMSAQSCxx | English |