CMSBUSCBL

SC Adapter Modules

Module supplied with one SC simplex fiber optic adapter with phosphor bronze split sleeve, Black, Blue adapter.

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Compatible Fiber Diameter (nm)

NA

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Adapter Color

Blue

Module Color

Black

Part Features

Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves

Split Sleeve Material

Phosphor Bronze

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384507

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0378

Resources

Specification Sheets

SC Fiber Optic Adapters: FBSP121--WW-ENG

US English

Part Drawings

Mini-Com SC Simplex Fiber Optic Adapter Module - 01106-06

US English

Related Products