The Mini-Com® Singlemode ST Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two ST connectors in one module space and features a ST fiber adapter along with a blue module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Simplex |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.83 |
Overall Length (mm) | 46.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | ST Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Module Color | Blue |
Connection Type | ST |
UPC | 07498339618 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0033 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0331 |
Part Drawings | Part Drawings - DWG - 35241-04 | English | |
Part Drawings | Part Drawings - DXF - 35241-04 | English | |
Part Drawings | Part Drawings - PDF - 35241-04 | English |