The SC duplex adapter connects two SC connector pairs in one module space and features a blue, singlemode fiber adapter and has phosphor bronze split sleeves. This part (ending in -L) is a pack of 50 adapters.
Note | Intended for use in fixed installations which are outside the scope of RoHS. |
Body Style | Duplex |
Fiber Type | OS1/OS2 |
Material | Phosphor Bronze |
Standards Met | TIA/EIA-604 FOCIS-3 compliant, Exceed TIA/EIA-568-B.3 requirements. RoHS directive is not applicable |
Product Type | SC Adapter |
Color | Blue |
UPC | 07498319527 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0701 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1403 |