globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The SC duplex adapter connects two SC connector pairs in one module space and features a blue, singlemode fiber adapter and has zirconia split sleeves. This part (ending in -L) is a pack of 50 adapters.

Specifications

Sub Brand Mini-Com®
Material Zirconia Ceramic
Overall Length (In.) 1.91
Overall Length (mm) 48.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Product Type SC Adapter Module
Application Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution.
Color Blue
Connection Type SC Duplex

Packaging Detail

UPC 07498342335
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0717
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1434

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}