The LC duplex adapter connects two LC connector pairs in one module space and features an aqua, multimode fiber adapter and has phosphor bronze split sleeves. This part (ending in -L) is a pack of 50 adapters.
Body Style | Duplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.73 |
Overall Length (mm) | 43.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 32 |
Standards Met | RoHS compliant |
Product Type | LC Adapter |
Application | Mini-Com Modules, Patch Panels, Faceplates, Surface Mount Boxes |
Color | Aqua |
UPC | 07498337640 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0802 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Part Drawings | Part Drawings - DWG - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | Part Drawings - DXF - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | Part Drawings - PDF - FADSLC(Z)AQ-L_Rev_02 | English |