The LC duplex adapter connects two LC connector pairs in one module space and features an electric ivory, multimode fiber adapter and has phosphor bronze split sleeves. This part (ending in -L) is a pack of 50 adapters.
Body Style | Duplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.73 |
Overall Length (mm) | 43.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 32 |
Standards Met | RoHS compliant |
Product Type | LC Adapter |
Application | Mini-Com Modules, Patch Panels, Faceplates, Surface Mount Boxes |
Color | Electric Ivory |
UPC | 07498342326 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0802 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Part Drawings | Part Drawings - DWG - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | Part Drawings - DXF - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | Part Drawings - PDF - FADSLC(Z)AQ-L_Rev_02 | English | |
Press Releases | Press Release - LC WEB Press Release long3c | English | |
White Papers | White Paper - Product Related - LC White Paper | English |