The LC duplex adapter connects two LC connector pairs in one module space and features a blue, singlemode fiber adapter and has zirconia split sleeves. This part (ending in -L) is a pack of 50 adapters.
Sub Brand | Mini-Com® |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.91 |
Overall Length (mm) | 48.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Product Type | SC Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Color | Blue |
Connection Type | LC Duplex |
UPC | 07498342328 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0749 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1498 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Specification Sheets | Adaptadores de Fibra Óptica LC Hoja De Especificaciones FBSP131 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | Part Drawings - DXF - FADSLC(Z)AQ-L_Rev_02 | English | |
Part Drawings | LC Senior/Senior Mini Duplex Fiber Optic Adapter Part Drawing - PDF | English |