The SC/APC simplex adapter connects two SC/APC connector pairs in one module space and features an APC green, singlemode fiber adapter and has zirconia split sleeves. This part (ending in -L) is a pack of 50 adapters.
Sub Brand | Opticom® |
Body Style | Simplex |
Fiber Type | OS1/OS2 |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.91 |
Overall Length (mm) | 48.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Resistance Properties | Flame-Resistant |
Standards Met | TIA/EIA-604 FOCIS-3 compliant, Exceed TIA/EIA-568-B.3. RoHS compliant |
Product Type | SC Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates, Surface Mount Boxes |
Color | Green |
Connection Type | SC/APC |
UPC | 07498359308 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0416 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0832 |
Specification Sheets | SC Fiber Optic Adapters Specification Sheet FBSP121--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FASSC_Rev_03 | English | |
Part Drawings | Part Drawings - DXF - FASSC_Rev_03 | English | |
Part Drawings | Fiber Adapter Simplex SC Part Drawing 01106-05 | English |