NK module supplied with one LC Sr./Jr. SFF multimode duplex adapter with phosphor bronze split sleeves. Aqua
Sub Brand | NetKey® |
Body Style | Duplex |
Material | Phosphor Bronze |
Standards Met | Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-10 compatible. RoHS compliant |
Product Type | Fiber Optic Adapter Module |
Color | Electric Ivory |
Module Color | Aqua |
UPC | 07498377907 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0035 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0350 |