NK module supplied with one SC multimode simplex adapter with phosphor bronze split sleeve. Electric Ivory.
Sub Brand | NetKey® |
Body Style | Simplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.92 |
Overall Length (mm) | 48.8 |
Standards Met | Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-3 compliant. RoHS compliant |
Product Type | Fiber Optic Adapter Module |
Color | Electric Ivory |
Module Color | Electric Ivory |
Part Features | Provides an adapter split sleeve material option to fit specific network requirement |
UPC | 07498386071 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Data Sheets | NetKey® Fiber Optic Adapter Modules: NKDS20 | English | |
Part Drawings | Part Drawing - DWG - NKSCMZ | English | |
Part Drawings | Part Drawing - DXF - NKSCMZ | English | |
Part Drawings | Part Drawing - PDF - NKSCMZ | English |