The NetKey® Multimode Simplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two SC connectors in one module space and features an electric ivory fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | NetKey® |
Material | Zirconia Ceramic |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Adapter Module |
Module Color | Black |
Part Features | Provides an adapter split sleeve material option to fit specific network requirement |
UPC | 07498365727 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0042 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0417 |
Data Sheets | NetKey® Fiber Optic Adapter Modules: NKDS20 | English | |
Part Drawings | Part Drawing - DWG - NKSCMZ | English | |
Part Drawings | Part Drawing - DXF - NKSCMZ | English | |
Part Drawings | Part Drawing - PDF - NKSCMZ | English |