NK module supplied with one ST multimode simplex adapter with phosphor bronze split sleeve. White.
Sub Brand | NetKey® |
Body Style | Simplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.92 |
Overall Length (mm) | 48.8 |
Standards Met | Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-2 compatible. RoHS compliant |
Product Type | Fiber Optic Adapter Module |
Application | Can be used with keystone telecommunications room products and work area outlets |
Module Color | White |
Connection Type | ST |
Part Features | System flexibility; modules are interchangeable with keystone outlets, boxes, and patch panels |
UPC | 07498386080 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Part Drawings | Part Drawing - DWG - NKSTM | English | |
Part Drawings | Part Drawing - DXF - NKSTM | English | |
Part Drawings | Part Drawing - PDF - NKSTM | English |