The duplex field polish LC Fiber Optic Connector is intended for installation onto multimode 50/125μm, 900µm tight-buffered fiber. The LC connector has a black body with a black 900µm boot.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Field Polish |
Fiber Type | OM2/OM3/OM4 |
Connection Type | LC |
Application | Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications for high-speed data transmissions. |
Body Style | Duplex |
Color | Black |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.035 |
Outer Diameter (mm) | 0.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Minimum Operating Temperature (°C) | 0 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.1 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | TIA/EIA-604 FOCIS-10 compatible; exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498312720 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Specification Sheets | LC Fiber Optic Connectors FBSP13--WW-ENG | English | |
Part Drawings | Fiber Optic Singlemode/Multimode Duplex LC Connector with 900um Boot FBFLCDM900BLY--ENG | English | |
Installation Documents | LC Termination with 3.0mm Cable: FS057 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |