FLCDMC6HAQ

Keyed LC Duplex Connectors

Pre-Polished Keyed LC Duplex OptiCam OM1 Connector (Keyed H, Aqua) with 900um Black boot

Specifications

Cable Type

900µm tight-buffered duplex

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322196

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0028

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0284

Resources

Installation Documents

LC OptiCam Fiber Optic Connectors FS014C

US English

Installation Documents

Keyed LC Fiber Optic System Matrix: FBKeyedLCMatrix--REV0--ENG

US English

Catalog Cut Sheets

Keyed LC OptiCam Fiber Optic Pre-Polished Connectors: FLCSMCXABL

US English

Technical References

Optical Gel Characteristics Of Panduit® OptiCam® Connectors

US English

Installation Documents

Critical Steps for 250μm Coated Fiber OptiCam LC Termination: FS043

US English

Specification Sheets

Keyed LC OptiCam Pre-Polished Fiber Optic Connectors: WW-FBSP30

US English

Related Products