FLCDMEIY

LC Duplex Connectors

Field Polish LC Duplex Pot & Polish Style OM1 Connector, Electric Ivory Housing with 1.6mm/2.0mm Electric Ivory Boot

Specifications

Cable Type

3.0mm

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498304743

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0324

Resources

Part Drawings

LC Duplex Connectors (MM and SM) - 01371-48

US English

Installation Documents

LC Fiber Optic Connectors - PN335A

US English

Catalog Cut Sheets

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

LC Duplex Connectors (01371-48)

US English

Part Drawings

LC Duplex Connectors (MM and SM) - 01371-48

US English

Press Releases

PANDUIT Introduces Innovative LC System Solution

US English

Installation Documents

LC Termination with 3.0mm Cable: FS057

US English

Specification Sheets

LC Fiber Optic Connectors FBSP13--WW-ENG

US English

White Papers

Rear Pivot Latch LC Connector

US English

Related Products