FLCDS3.0BU

LC Duplex Connectors

Field Polish LC Duplex Pot & Polish Style OS2 Connector, Blue Housing with 3.0mm Blue Boot

Specifications

Cable Type

3.0mm

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498301771

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

LC Connector: 01371-53_Rev-01

US English

Installation Documents

LC Fiber Optic Connectors

US English

Specification Sheets

LC Fiber Optic Connectors FBSP13--WW-ENG

US English

Part Drawings

LC Connector: 01371-53 Rev-01

US English

Installation Documents

LC Fiber Optic Connectors - PN335A

US English

Catalog Cut Sheets

US English

Part Drawings

LC Connector: 01371-53_Rev-01

US English

Installation Documents

LC Termination with 3.0mm Cable: FS057

US English

Related Products