The fusion splice LC Fiber Optic Connector is a multimode 50/125μm OM3/OM4/OM5 fiber connector, intended for 900-micron tight-buffered or 250um loose-tube fiber installation. Field termination can be done in about two minutes using common fusion splice machines (not sold by Panduit). The pre-polished fiber endface eliminates time-consuming field polishing, reducing installation costs. The LC connector has an aqua- and grey-colored front assembly and rear assembly/boot.
Note | For use with the OptiCam 2 Termination Tool |
Polish Type | Pre-Polished |
Fiber Type | OM3/OM4/OM5 |
Connection Type | Fusion Splice |
Application | Used for initial installation of fiber links, MAC work, or repairs to existing links to minimize downtime. |
Body Style | Simplex |
Color | Aqua |
Boot Color | Aqua |
Backbone Color | Aqua |
Fiber Diameter (µm) | 900 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | RoHS Compliant; TIA/EIA-604 FOCIS-10 compliant; exceeds TIA/EIA-568-D.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 61305657401 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2728 |
Product Bulletins | Fusion Splice-On Connectors: D-FBCB44--SA-ENG | English | |
Specification Sheets | Fusion Splice-On Fiber Optic Connectors Specification Sheet FBSP148--WW-ENG | English | |
Specification Sheets | Conectores de Fibra Óptica de Empalme por Fusión Hoja de Especificaciones FBSP148 | Spanish (Español) | |
Part Drawings | Fiber LC Splice-On Connector For 250/900Um Fiber | English | |
Installation Documents | Fusion-Splice Connectors Installation Instructions FS141 Rev01 | English | |
Technology Briefs | Panduit Fiber Splice-On Connectors | English |